This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

LCD Touchscreen HAT for Raspberry Pi - TFT 3.5in. (480x320)
LCD-17520

LCD Touchscreen HAT for Raspberry Pi - TFT 3.5in. (480x320)

SKU: LCD-17520
In stock
SKU
LCD-17520

This LCD Touchscreen HAT fits on top of the Raspberry Pi, practically form fitting on top of it so as not to compromise the over all dimensions of your Pi.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This LCD Touchscreen HAT fits snuggly on top of the Raspberry Pi, practically form fitting on top of it so as not to compromise the overall dimensions of the credit card sized single board computer. The resistive touchscreen provides you with an easy way to display information coming off of the Raspberry Pi and the OS currently running on it.

The 4:3 aspect ratio backlit LCD equipped on this HAT possesses a resolution of 480 by 320 pixels with over 65 thousand colors and an SPI interface with a 16MHz driver speed. Simply plug the 13x2 GPIO header into your desired Raspberry Pi and you'll be able to start using your new resistive touch screen!

Includes:

  • 1x LCD Touchscreen HAT

Hookup Accessories

Features & Specs

  • LCD Type: TFT
  • LCD Interface: SPI
  • Resistive Touch Screen
  • XPT2046 Touch Screen Controller
  • 65536 Colors
  • Backlight LED
  • Resolution: 480x320
  • Aspect Ratio: 4:3
  • Refresh frequency 5HZ
  • SPI Diver Speed: 16MHz
  • VCC - 5V
  • Total Current - 140 mA
  • This unit is NOT RoHS or CE certified

Customer Reviews

LCD Touchscreen HAT for Raspberry Pi - TFT 3.5in. (480x320)
LCD Touchscreen HAT for Raspberry Pi - TFT 3.5in. (480x320) LCD-17520

Stock and Customer Discounts

$26.95 retail price.

Available Discounts

  • $25.60 | 10+ units
  • $22.91 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing