SparkFun Micro OLED Breakout
LCD-13003

SparkFun Micro OLED Breakout

SKU: LCD-13003
$9.95
In stock
SKU
LCD-13003
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Micro OLED Breakout Board breaks out a small monochrome, blue-on-black OLED. It’s "micro", but it still packs a punch – the OLED display is crisp, and you can fit a deceivingly large amount of graphics on there. This breakout is perfect for adding graphics to your next Arduino project, displaying diagnostic information without resorting to serial output, and teaching a little game theory while creating a fun, Arduino-based video game. Most important of all, though, is the Micro OLED is easy to control over either an SPI or I2C interface.

You may be asking yourself, "Why does this board look so familiar?" Yes, this is essentially a MicroView without the Arduino portion. We understand that sometimes you just need a breakout, an open door for you to explore the possibilities of a super small OLED screen. Speaking of, the screen on this breakout is only 64 pixels wide and 48 pixels tall, measuring 0.66" across.

In total, the Micro OLED Breakout provides access to 16 of the OLED’s pins. Fortunately, though, you’ll only need about half of them to make the display work. The top row of pins (GND-CS) breaks out everything you’d need to interface with the OLED over an SPI or I2C interface. The pins on the bottom (D7-vB) are mostly only used if you need to control the display over a parallel interface. This board operates at 3.3V with a current of 10mA (20mA max).

Features:

  • Operating Voltage: 3.3V
  • Screen Size: 64x48 pixels (0.66" Across)
  • Monochrome Blue-on-Black
  • SPI or I2C Interface

Documents:

Features & Specs

  • Operating Voltage: 3.3V
  • Screen Size: 64x48 pixels (0.66" Across)
  • Monochrome Blue-on-Black
  • SPI or I2C Interface

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Micro OLED Breakout
SparkFun Micro OLED Breakout
$9.95
LCD-13003
$9.95 retail price.

Available Discounts

  • $9.45 | 10+ units
  • $8.96 | 25+ units
  • $8.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing