Product Overview
The OpenMV Ultra Wide Angle Lens gives your OpenMV Camera the ability to see a wider field-of-view (FOV). This lens can easily be screwed into your existing module and has about a 100° FOV so your OpenMV Camera can see much more around itself. The standard lens that ships with your OpenMV Camera has about a 70° FOV which is good, but, not great for security applications. For example, by using the Ultra Wide Angle Lens your OpenMV Camera can easily detect motion in an entire room using frame differencing without having to be mounted far away.