Buck Converter - 8-20V to 5V/3A
COM-18375
Buck Converter - 8-20V to 5V/3A
SKU: COM-18375
$10.95
In stock
SKU
COM-18375
Product Overview
This is a high grade DC Buck converter that inputs 8 to 12V and outputs 5V up to 3A or 15W. With good thermal performance and protection, this DC block is perfect for battery applications (such as SLAs or LFPs) that need to power a USB or 5V device even while the input is varying (battery charge/discharge). 89% efficiency makes this a high-efficiency, plug and play, DC Step Down solution.
Hookup Accessories
Features & Specs
- Input Voltage: 8 to 20VDC
- Input Current: 3ADC max
- Quiescent Current: 12.5mA
- Efficiency: 89%
- Output Voltage Accuracy: ±1%
- Load Regulation: ±2%
- Ripple: 30mVp-p
Documentation
Customer Reviews

Buck Converter - 8-20V to 5V/3A
$10.95
COM-18375
Stock and Customer Discounts
$10.95 retail price.
Available Discounts
- $10.40 | 25+ units
- $9.86 | 100+ units