Latch Terminals - 5mm Pitch (2-Pin)
PRT-15898
Latch Terminals - 5mm Pitch (2-Pin)
SKU: PRT-15898
$1.60
In stock
SKU
PRT-15898
Latch Terminal 5mm pitch, 2-pin. Rated up to 250V @ 11A and can accept 18-22AWG wire.
Product Overview
You'll have no need for a screwdriver with this terminal! This is a 2-pin Latch Terminal with 5mm pitch pins. Each pin is rated up to 250V @ 11A and will line up well with the standard 0.19" spacing. Please note that the pins are thick enough (1.20mm OD) that you may need to increase the hole diameter on some boards. Each of the terminals can accept 18-22AWG wire.
Hookup Accessories
Features & Specs
- Latch Terminal
- 5mm Pitch
- 2-Pin
- Tin Plated Brass Terminals
- 18-22AWG Wire Range
- Operation Temperature: -55°C~+100°C
Documentation
Customer Reviews
Latch Terminals - 5mm Pitch (2-Pin)
$1.60
PRT-15898
Stock and Customer Discounts
$1.6 retail price.