Buck-Boost DC/DC Converter - 8-36V to 12V/6A
COM-18732

Buck-Boost DC/DC Converter - 8-36V to 12V/6A

SKU: COM-18732

Need more power? This high-efficiency buck-boost converter delivers a stable 12V at 6A (72W) from any input source between 8V and 36V.

$24.95
In stock
Only 2 left
SKU
COM-18732
In stock
Stock/Discounts

Helpful Documentation

Product Overview

When your system requires more current without compromising stability, this industrial-grade DC Buck-Boost converter delivers. Capable of handling twice the load of our standard model, this unit accepts a wide 8V to 36V input range and locks it to a rock-solid 12V output at up to 6A (72W).

Why a Buck-Boost?

Like its smaller sibling, this converter addresses the critical issue of voltage fluctuations. It seamlessly switches between stepping voltage down and stepping voltage up to maintain a constant output.

  • Perfect for Batteries: This converter is critical for 12V battery applications (like SLA or LiFePO4). A "12V" battery can swing from 14V when charging to 10V when depleted. This unit ensures your equipment remains powered throughout the charge/discharge cycle without interruption.

Rugged & Efficient

Designed for "set it and forget it" reliability, this fully enclosed DC block features extensive internal heat sinking and protection circuitry, making it suitable for harsh environments. With 85% efficiency, it delivers a reliable balance of performance and thermal management—crucial when operating on limited battery capacity.

Features & Specs

  • Input Voltage: 8 to 36VDC
  • Input Current: 11A DC Max
  • Quiescent Current: 25mA
  • Efficiency: 85%
  • Output Voltage Accuracy: ±1%
  • Ripple: 160mVp-p
  • Switching Frequency: 220kHz
  • Dimensions: 74mm x 74mm x 32mm
  • Weight: 290g
  • 2-Year Manufacturer's Warranty

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Buck-Boost DC/DC Converter - 8-36V to 12V/6A
Buck-Boost DC/DC Converter - 8-36V to 12V/6A
$24.95
COM-18732
$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing