This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Pressure 14 Click
SEN-19294

MIKROE Pressure 14 Click

SKU: SEN-19294
In stock
SKU
SEN-19294

Pressure 14 Click is a compact add-on board that contains a board-mount pressure sensor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Pressure 14 Click is a compact add-on board that contains a board-mount pressure sensor. This board features the ABP2LANT060PG2A3XX, a piezoresistive silicon pressure sensor offering a digital output for reading pressure over the specified full-scale pressure span and a temperature range from Honeywell Sensing and Productivity Solutions. This I2C configurable sensor is calibrated and temperature compensated for sensor offset, sensitivity, temperature effects, and accuracy errors, including non-linearity, repeatability, and hysteresis, using an on-board ASIC. This Click board™ is suitable for pressure measurements in automotive applications, industrial and consumer applications.

Pressure 14 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Pressure 14 Click is based on the ABP2LANT060PG2A3XX, a piezoresistive silicon pressure sensor offering a digital output for reading pressure over the specified full-scale pressure span from Honeywell Sensing and Productivity Solutions. Its characterized by long-term stability and accuracy, ultra-low power consumption, a wide pressure range from 0 to 60 psi, and its compatibility with plenty of liquid media. Also, it is a perfect choice for pressure measurements in automotive applications, industrial and consumer applications.

The ABP2LANT060PG2A3XX defines an I2C configurable ABP2 Series Amplified Basic pressure sensor calibrated and temperature compensated for sensor offset, sensitivity, temperature effects, and accuracy errors. ABP2 series represents flexible and versatile sensors at which the calibrated output values for pressure and temperature updates at approximately 200 Hz. The liquid media option includes an additional silicone-based gel coating to protect the electronics under pressure port, enabling usage with non-corrosive liquids (e.g., water and saline) and in applications where condensation can occur.

Pressure 14 Click communicates with MCU using the standard I2C 2-Wire interface and supports both Standard and Fast Mode with a transfer rate of 100 and 400kbit/s. Following the address and read bit from the MCU, the ABP2 Series digital pressure sensors can output up to 7 bytes of data, using a default I2C address of 40 (28h). Also, it uses an additional pin, the INT pin of the mikroBUS™ socket, used as an ‘end-of-conversion’ indicator. This pin sets HIGH when measurement and calculation have been completed, and then the data is ready to be clocked out.

This Click board™ is designed to be operated only with a 3.3V logic voltage level. A proper logic voltage level conversion should be performed before the Click board™ is used with MCUs with different logic levels. However, the Click board™ comes equipped with a library that contains functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V
  • Pressure Measurement Range: Min. 0psi, Max. 60psi
  • Accuracy: ±0.25 %FSS BFSL
  • Resolution: 14 bits
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +110°C

Customer Reviews

MIKROE Pressure 14 Click
MIKROE Pressure 14 Click SEN-19294

Stock and Customer Discounts

$39.95 retail price.

Available Discounts

  • $37.95 | 25+ units
  • $35.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing