This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE Pressure 3 Click
SEN-20322
MIKROE Pressure 3 Click
SKU: SEN-20322
Out of stock
SKU
SEN-20322
Pressure 3 Click is a mikroBUS™ add-on board that carries an Infineon DPS310 digital barometric pressure sensor.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Pressure 3 Click is a mikroBUS™ add-on board that carries an Infineon DPS310 digital barometric pressure sensor. It has an operating range from 300 to 1200 hPa with a relative accuracy of 0.06 hPa and absolute accuracy of 1 hPa.
DPS310 is a fast sensor with typical measurement time of 27.6 ms for standard mode, down to 3.6 ms in low precision mode.
The digital measurements are in 24-bit resolution. Up to 32 results can be stored in a FIFO buffer.
Pressure 3 Click has both I2C and SPI outputs. The four interface configuration buttons are soldered to mikroBUS™ I2C pins by default. The Click uses a 3.3V power supply.
Similar Items
Features & Specs
- Interface: GPIO, I2C, SPI
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V
Documentation
Customer Reviews

MIKROE Pressure 3 Click
SEN-20322
Stock and Customer Discounts
$19.95 retail price.
Available Discounts
- $18.95 | 25+ units
- $17.96 | 100+ units