This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Pressure 9 Click
SEN-19830

MIKROE Pressure 9 Click

SKU: SEN-19830
In stock
SKU
SEN-19830

Pressure 9 Click is a digital barometric air pressure sensor Click board™.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Pressure 9 Click is a digital barometric air pressure sensor Click board™. It is equipped with the DPS422, barometric air pressure sensor, based on a capacitive sensor element. Besides the pressure, this sensor can also measure temperature. Measurement data is available over the I2C or SPI interface, along with the factory calibrated coefficients, used for high-accuracy data conversion. The device also features 32 words-long FIFO buffer, low power consumption, and very high precision, thanks to an integrated 24-bit A/D converter. It can be used within the pressure range from 300 to 1200hPa and temperature in the range from -40⁰C to +85⁰C.

Pressure 9 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

The DPS422 is designed with the low-power consumption in mind, has a very small size, and requires a low number of external components. These features make the DPS422 a perfect choice for an IoT or battery-powered application. Therefore, Pressure 9 Click can be used as a tool for development of various pressure-based IoT applications, as well as other applications where the power consumption and constrained space could be a problem: portable weather stations, room temperature control, applications related to elevation gain and vertical speed detection, sports-related wearables, and similar.

Pressure 9 Click features the DPS422, a digital barometric air pressure sensor, by Infineon. It can be used to measure absolute pressure values from 300 to 1200hPa. The sensor contains a highly accurate capacity-based Micro Electro-Mechanical Sensor (MEMS), along with a high resolution 24-bit sigma-delta A/D converter (ADC). The MEMS also features a set of factory calibration parameters, stored into its OTP memory. They allow high-precision pressure and temperature data conversions to be performed, enabling results in physical units. By adjusting the oversampling ratio, the developer can find a perfect balance between the accuracy, speed (output data rate), and power consumption, in accordance to the application requirements.

MEMS consists a set of tubular vacuum cells, covered by membranes. By applying a pressure, capacitance of the cell is changed proportionally. Several vacuum cells are connected in parallel, allowing for better sensitivity and less noise. The capacitance of the cells is measured and converted to a voltage which is sampled by the internal 24-bit ADC. The result is available over I2C or SPI interface, depending on the position of the COMM SEL jumpers. The conversion formula is then applied to the raw result value, providing pressure and temperature values in human readable format.

Pressure 9 Click supports both SPI and I2C communication interfaces, allowing it to be used with a wide range of different MCUs. The communication interface can be chosen by moving SMD jumpers grouped under the COM SEL to an appropriate position (SPI or I2C). The peripheral I2C address can also be configured by a SMD jumper, when operated in the I2C mode: a SMD jumper labeled as ADD SEL is used to set the least significant bit (LSB) of the I2C address. When set to 0, the 7-bit I2C peripheral address becomes 0b1110110x. If set to 1, the address becomes 0b1110111x. The last digit (x) is the R/W bit. Please note that each jumper should be moved to the same position, else the communication with the host MCU may not be possible.

One of distinctive features of the DPS422 is the FIFO buffer with 32 slots, allowing to buffer both pressure and temperature readings. The FIFO buffer can be used as a temporary storage for the incoming data, allowing for reduced data traffic through the communication bus. The FIFO buffer can be very useful for writing an optimized MCU firmware. The least significant bit (LSB) of the result stored within the FIFO buffer, determines if the stored data represents pressure, or temperature (1 is used for pressure, 0 for temperature). A bit within the FIFO status register indicates if the buffer is full or if the watermark level has been reached. The FIFO buffer can also be disabled, allowing data to be fetched from the output registers, directly.

Pressure and thermal data are available at the output, in 24-bit, two’s complement format. To convert the raw data into a human-readable format, the firmware of the host MCU has to obtain the calibration data. Calibration coefficients are then used within pressure or temperature conversion formulas. The required formulas can be found within the datasheet of the DPS422. However, this Click board™ comes with the mikroSDK compatible library of functions that simplify the firmware development. The developer is able to use simple function calls, which perform all the necessary data conversion, returning the pressure and thermal data in human readable format.

This Click board™ is designed to be operated by 3.3V logic levels only. A proper logic voltage level translation should be performed before the Click board™ is used MCUs which are operated at 5V.

Features & Specs

  • Interface: I2C, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V
  • Pressure range: Min. 300hPa, Max. 1200hPa
  • Temperature range: Min. -40˚C, Max. +85˚C

Customer Reviews

MIKROE Pressure 9 Click
MIKROE Pressure 9 Click SEN-19830

Stock and Customer Discounts

$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing