This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Manometer Click
SEN-20348

MIKROE Manometer Click

SKU: SEN-20348

Manometer Click carries a piezoresistive silicon pressure sensor, the HSCMAND060PA3A3 from Honeywell.

Out of stock
SKU
SEN-20348

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Manometer Click carries a piezoresistive silicon pressure sensor, the HSCMAND060PA3A3 from Honeywell, an industry-leading module with an extremely high accuracy of ±0.25%FSS BFSL. The Click is designed to run on a 3.3V power supply. It communicates with the target MCU over I2C interface.

HSCMAND060PA3A3 FEATURES

The HSCMAND060PA3A3 has an industry-leading, extremely high accuracy of ±0.25%FSS BFSL. An absolute pressure range from 0 to 60 PSI makes it suitable for a variety applications. Beyond the measurement range, the sensor has a high burst pressure threshold, resulting in increased reliability.

FEATURES AND USAGE NOTES

The sensor on Manometer Click is a highly reliable and robust unit. It's also fairly easy to use and implement. It requires no calibration and it compensates for environmental conditions by relying on its internal temperature sensor.

The HSC Series is calibrated over the temperature range of 0 °C to 50 °C (32 °F to 122 °F).

The temperature sensor can also be accessed independently through the I2C interface.

The barbed port accepts 4.93 mm (0.19”) tubing which connects directly (no special extensions required).

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Manometer Click
MIKROE Manometer Click SEN-20348
$114.95 retail price.

Available Discounts

  • $109.20 | 25+ units
  • $103.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing