This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Pressure 16 Click
SEN-19164

MIKROE Pressure 16 Click

SKU: SEN-19164
In stock
SKU
SEN-19164

MIKROE Pressure 16 Click is a compact add-on board that contains a board-mount pressure sensor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Pressure 16 Click is a compact add-on board that contains a board-mount pressure sensor. This board features the WSEN-PADS (2511020213301), a high-precision MEMS-based digital absolute pressure sensor from Würth Elektronik. It has a fully-calibrated 24-bit pressure output to provide accurate atmospheric pressure data with a configurable host interface that supports both I2C and SPI serial communication and with an intelligent on-chip motion-triggered interrupt feature. This Click board™ is suitable for weather station equipment, altimeter and barometer applications, industrial, consumer applications, and many more.

Pressure 16 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Pressure 16 Click as its foundation uses the WSEN-PADS, a high-resolution, ultra-compact piezoresistive absolute pressure sensor from Würth Elektronik. This MEMS-based absolute pressure sensor includes a sensing element, analog to digital converter, filters, and digital interface that sends the digital pressure data to the host controller. The MEMS-based sensing element consists of piezo-resistors on a thin Si-diaphragm connected in a Wheatstone bridge configuration, which detects absolute pressure in a range of 26 up to 126kPa with selectable output data rate up to 200Hz. This measurement range corresponds to the altitude range from -1877m (below sea level) to 10,109m (above sea level).

The absolute accuracy of the sensor, which is the output deviation from an ideal transfer function over the operating pressure range, is 100Pa that corresponds to approximately 8 meters in altitude. The piezoresistive sensing element of the WSEN-PADS is also sensitive to temperature changes and causes offset errors during pressure measurement. Therefore, real-time temperature compensation of the measured pressure plays an essential role in achieving high accuracy performed with the on-chip temperature sensor.

Pressure 16 Click allows using both I2C and SPI interfaces with a maximum frequency of 100kHz in Standard and 400kHz in Fast mode for I2C and 8MHz for SPI communication. The selection can be made by positioning SMD jumpers labeled as COMM SEL to an appropriate position. Note that all the jumpers' positions must be on the same side, or the Click board™ may become unresponsive. While the I2C interface is selected, the WSEN-PADS allows the choice of the least significant bit (LSB) of its I2C peripheral address using the SMD jumper labeled as ADDR SEL.

Also, the WSEN-PADS features an interrupt signal routed on the INT pin of the mikroBUS™ socket, which indicates when a new set of measured pressure data are available, simplifying data synchronization in the digital system that uses the device.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before use with MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V
  • Operating Pressure Range: Min. 26kPa, Max. 126kPa
  • Output Data Rate: Min. 0Hz, Max. 200Hz
  • Pressure Output Data Resolution: 24 bit
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Customer Reviews

MIKROE Pressure 16 Click
MIKROE Pressure 16 Click SEN-19164

Stock and Customer Discounts

$15.95 retail price.

Available Discounts

  • $15.15 | 25+ units
  • $14.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing