MyoWare 2.0 Muscle Sensor Wireless Kit
The MyoWare® 2.0 Muscle Sensor Wireless Kit is an Arduino-compatible, all-in-one electromyography (EMG) sensor kit.
Helpful Documentation
Product Overview
The MyoWare® 2.0 Muscle Sensor Wireless Kit is an Arduino-compatible, all-in-one electromyography (EMG) sensor kit that provides you with all you need from the MyoWare 2.0 ecosystem to test out wireless configurations for your application. The MyoWare® 2.0 Wireless Shield is designed to take in readings from the MyoWare 2.0 Muscle Sensor and wirelessly transmit sensor data with the included ESP32-WROOM! This shield also includes a built-in LiPo battery to power the muscle sensor and the ESP32 module remotely. The Wireless Shield is equipped with snap connectors and low-profile pogo pins on the board, so you can easily stack it on the top side of the MyoWare 2.0 Muscle Sensor. Simply select a Power Source and flip the power switch to the ON position to give the sensor all the power it needs to work its myoelectric magic.
The kit also includes 20 biomedical sensor pads, a mini screwdriver to easily remove shields, a USB A to C cable to recharge the wireless shield or connect your microcontroller to a computer, a sensor cable to connect to muscle groups away from the sensor, and a Myoware cable shield.
The MyoWare 2.0 Muscle Sensor included in this kit has been redesigned from the ground up with a new, easy-to-use, compact design and upgraded with the latest and greatest chipset, improving sensor performance and reliability. The sensor measures muscle activity through the electric potential of the muscle, commonly referred to as surface electromyography (EMG or sEMG for short). When your brain tells your muscle to flex, it sends an electrical signal to your muscle to start recruiting motor units (the bundles of muscle fibers that generate the force behind your muscles).
The harder you flex, the more motor units are recruited to generate greater muscle force. The greater the number of motor units, the more the electrical activity of your muscle increases. MyoWare 2.0 Muscle Sensor will analyze a muscle's filtered and rectified electrical activity and output a signal (0-VIN volts, where VIN signifies the voltage of the power source) that represents how hard the muscle is being flexed. The innovative connector system eliminates the need to solder connections for the MyoWare 2.0 ecosystem, whether visualizing the muscles in action with the MyoWare 2.0 LED Shield or reading the analog output with an Arduino-compatible development board.
Note: This item may take longer to process due to the battery installed in the equipment and therefore does not qualify for same-day shipping policy. Additionally, these batteries can not be shipped via Ground or Economy methods to Alaska or Hawaii. Sorry for any inconvenience this may cause.
The MyoWare 2.0 ecosystem consists of shields that easily interface with the MyoWare® 2.0 Muscle Sensor, which is a low-cost, Arduino-compatible, all-in-one electromyography (EMG) sensor from Advancer Technologies. The innovative connector system allows users to easily snap shields together with a compact low profile and connect to a microcontroller's analog input to measure raw, filtered, and rectified electrical activity of a target muscle. This eliminates the need to solder connections between boards.
This product is a collaboration with Brian Kaminski from Advancer Technologies. A portion of each sales goes back to them for product support and continued development.
-> <-
Includes:
- 1x SparkFun ThingPlus - ESP32 WROOM (USB-C)
- 1x MyoWare 2.0 Wireless Shield
- 1x MyoWare 2.0 Muscle Sensor
- 1x MyoWare 2.0 Cable Shield
- 1x Reversible USB A to C Cable - 2m
- 2x Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
- 1x Sensor Cable - Electrode Pads (3 connector)
- 1x SparkFun Mini Screwdriver
Features & Specs
MyoWare 2.0 Wireless Shield
- Input Voltage
- 5V via USB Type C Connector
- Output Voltage (e.g. "VIN")
- 3.3V via voltage regulator (RT9080)
- 3.3V via Qwiic Connector
- ESD Protection Diodes for USB Data Lines
- Ideal Diodes for Protection on the VBATT and VUSB Nets
- Resettable PTC Fuse (Rated 6V/500mA)
- Switches
- Power Source
- Power ON/OFF
- Built-in LiPo Battery
- Rated Capacity: 40mAh
- Nominal Voltage: 3.7V
- Max Charge Current: 1C (40mA)
- MCP73831 Single Cell LiPo Charge IC
- Charge Rate Set to ~40mA
- 3.3V Voltage Regulator
- MyoWare® 2.0 Muscle Sensor Form Factor
- 3x Female Snap Pins (Power and EMG Envelope Output)
- Espressif ESP32-WROOM Module
- CH340 USB-to-Serial Converter
- 2x Qwiic Connectors
- 2.2kΩ Pull-Up Resistors
- Button
- Reset
- General Purpose/Bootloader
- LEDs
- PWR - Power Indicator
- CHG - Charge Status
- 13 - User
- ENV- Envelope
- Jumpers
- PWR - Power LED
- SHLD - USB Shield
- REF - Reference Pin
- RAW - Raw EMG Output
- ENV - Envelope Detector Output
- I2C - I2C Pull-Up Resistors
- Board Dimensions
- 63.5mm x 38.000mm (2.50in. x 1.50in.)
- Weight: ~16.7g
MyoWare 2.0 Muscle Sensor
- Wearable Design
- Supply Voltage
- Minimum: +2.27V
- Typically: +3.3V to +5V
- Maximum: +5.47V
- Input Bias Current
- 250pA, max 1nA
- Reverse Polarity Protection
- Three Output Modes
- Raw EMG
- Rectified
- Envelope
- Expandable via Shields
- MyoWare® 2.0 Muscle Sensor Form Factor
- 3x Female Snap Pins (Input Electrodes)
- 3x Male Snap Pins (Power and EMG Envelope Output)
- LED Indicators
- VIN
- ENV
- Reference Electrode Jumper
- Specially Designed For Microcontrollers
- Adjustable Gain
- Board Dimensions
- 37.57mm x 35.90mm (1.48in. x 1.41in.)
Documentation
MyoWare 2.0 Wireless Shield
- Board Dimensions
- Hookup Guide
- Advancer Technologies: MyoWare® 2.0
- Quickstart Guide (4.37MB)
- Advanced Guide (9.00MB)
- Patents [1]
- MCP73831 Datasheet
- Polymer Lithium Ion Battery (40mAh)
- Datasheet
- MSDS
- MyoWare Arduino Library
- MyoWare 2.0 Ecosystem Page
[1] Note: This product is patent protected. To prevent counterfeit boards
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $113.95 | 10+ units
- $107.96 | 25+ units
- $101.96 | 100+ units