This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won’t work. The surface mount side of the legs are staggered for stress relief.
This is an 8-Pin male header.
Documents:
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
These are a longer version of our [standard](http://www.sparkfun.com/commerce/product_info.php?products_id=116) break away he…
This is a 2x23 pin female PTH header, with extra long legs which makes great for stacking. This piece is in the common config…
These headers are made to work with the Arduino Main Board, Arduino Pro, and the Arduino Mega. They are the perfect height fo…
This is a 10-pin female header, with extra long legs -- great for stacking R3-compatible Arduino shields! Pins are spaced…
This is a 8-pin female header, with extra long legs -- great for stacking Arduino shields. Pins are spaced by 0.1". …
This is a 6-pin female header, with extra long legs -- great for stacking Arduino shields. Pins are spaced by 0.1". …
This is a 2x23 pin male PTH header. This piece is in the common configuration for Beaglebone Black headers that can be broken…
This is a SMD 6 pin right angle male header. We use this header on our [LilyPad Main Board](http://www.sparkfun.com/commerce/…
These are standard 0.1" spaced header pins that can be through-hole mounted. This header connects perfectly with most 8-pin m…
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. T…
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. T…
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. T…
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. T…
This is a SMD 4-pin right angle male header. We use this header on our [Graphic LCD Serial Backpack](https://www.sparkfun.com…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
These are 6" long jumper wires with female connectors on both ends. Use these to jumper from any male header on any board, to…
This is the Mini SparkFun Solder-able Breadboard. A bare PCB that is the exact size as our mini modular breadboards with the …
Sometimes it's nice to have a protoboard that's super long and skinny, super small, or just a bunch of holes. The SparkFun Sn…
Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implemen…
If you need to knock up a quick prototype there's nothing like having a pile of jumper wires to speed things up, and let's fa…
**Description**: This is your tried and true full size solderless breadboard! It has 2 split power buses, 10 columns, and 63 …
Forgot your password?
No account? Register one!
——————– Tech Support Tips/Troubleshooting/Common Issues ——————–
Orientation of the Header
This is a type A connector as indicated in the datasheet.