Straight Female Header - 12-Pin, Short (SMD)
COM-21409
Straight Female Header - 12-Pin, Short (SMD)
SKU: COM-21409
$0.95
In stock
SKU
COM-21409
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work.
Product Overview
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. The surface mount side of the legs are staggered for stress relief.
This is a 12-Pin female header.
Similar Items
Features & Specs
- Number of Positions: 12
- Number of Positions Loaded: All
- Pitch - Mating: 0.100" (2.54mm)
- Mounting Type: Surface Mount
- Fastening Type: Push-Pull
- Contact Finish - Mating: Tin
- Insulation Height: 0.280" (7.10mm)
- Operating Temperature: -40°C ~ 105°C
- Material Flammability Rating: UL94 V-0
- Contact Finish - Post: Tin
- Current Rating (Amps): 3A
- Voltage Rating: 250V
- Contact Material: Phosphor Bronze
- Model #: NPTC121KFXC-RC
Documentation
Customer Reviews
Straight Female Header - 12-Pin, Short (SMD)
$0.95
COM-21409
Stock and Customer Discounts
$0.95 retail price.