Female Header - 8-pin (SMD, 0.1in)
PRT-21471
Female Header - 8-pin (SMD, 0.1in)
SKU: PRT-21471
$0.75
In stock
SKU
PRT-21471
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work.
Product Overview
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. The surface mount side of the legs are staggered for stress relief.
This is a 8-Pin female header.
Similar Items
Features & Specs
- Number of Positions: 8
- Number of Positions Loaded: All
- Pitch - Mating: 0.100" (2.54mm)
- Mounting Type: Surface Mount
- Fastening Type: Push-Pull
- Contact Finish - Mating: Gold
- Contact Finish Thickness - Mating: Flash
- Insulation Color: Black
- Insulation Height: 0.280" (7.10mm)
- Operating Temperature: -40°C ~ 105°C
- Material Flammability Rating: UL94 V-0
- Contact Finish - Post: Gold
- Current Rating (Amps): 3A
- Voltage Rating: 250V
- Insulation Material: Polyamide (PA6T), Nylon 6T
- Contact Shape: Square
- Contact Material: Phosphor Bronze
- Model #: NPPC081KFXC-RC
Documentation
Customer Reviews
Female Header - 8-pin (SMD, 0.1in)
$0.75
PRT-21471
Stock and Customer Discounts
$0.75 retail price.