Arduino Stackable Header Kit
PRT-10007

Arduino Stackable Header Kit

SKU: PRT-10007
$2.50
In stock
SKU
PRT-10007
In stock
Stock/Discounts

Product Overview

These headers are made to work with the Arduino Main Board, Arduino Pro, and the Arduino Mega. They are the perfect height for clearing the USB-B connector and great for stacking multiple shields. This kit includes 4 headers (2 8-pin and 2 6-pin), enough to connect a shield to an Arduino Main Board. These are the same headers we use in our tutorials and with our own shields.

Note: If you have a board that uses the Arduino R3 architecture which include the OREF, SCL, and SDA pins they can be found here. We know that many boards still do not use the R3 layout so we like keeping this kit available for those situations!

Includes:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Arduino Stackable Header Kit
Arduino Stackable Header Kit
$2.50
PRT-10007
$2.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing