Artech Digital Multimeter - A5020
TOL-18341

Artech Digital Multimeter - A5020

SKU: TOL-18341

You can use the multimeter to measure AC/DC voltage, AC/DC current, resistance, continuity, capacitance, frequency, temperature, and test diodes.

Special Price Current price: $17.75 Regular Price Original price: $35.50
In stock
SKU
TOL-18341
In stock
Stock/Discounts

Product Overview

The digital multimeter (DMM) is an essential tool in every electronic enthusiasts arsenal. This Smart Digital Multimeter, however, is not your average multimeter, it features a continuity sound at less than about 40±10Ω, current/voltage sense, and a Smart Measurement feature. You can use the multimeter to measure AC/DC voltage, AC/DC current, resistance, continuity, capacitance, frequency, temperature, Hz DUTY, and test diodes.

With Smart Measurement this multimeter meter will auto identify the measurement of ACV, DCV, resistance and continuity. This multimeter will also auto range to the optimum range to provide the best resolution and accuracy for the input signal. An auto power off feature is also present on this multimeter. This meter will automatically shut off after approximately 15 minutes of operation.

Note: Two AA batteries are required to operate the Smart Multimeter. These are not included with this product and will need to be purchased separately.

Features & Specs

  • DC Voltage: 400mV/4V/40V/400V/1000V
  • AC Voltage: 4V/40V/400V/750V
  • DC Current: 400uA/4000uA/40mA/400mA/4A/20A
  • AC Current: 400uA/4000uA/40mA/400mA/4A/20A
  • Resistance: 400Ω/4kΩ/40kΩ/400kΩ/4MΩ/40MΩ
  • Frequency: 9.999/99.99/9.999K/999.9K/9.999MHz
  • DUTY: 10%~90%
  • Capacitance: 9.999nF/99.99nF/999.9n/9.999u/99.99u/999.9uF
  • Temperature: -20~1000℃ / -4~1832℉
  • Diode: Open Voltage: 3.2V
  • Continuity: Buzzer sound at less than about 40±10Ω

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Artech Digital Multimeter - A5020
Artech Digital Multimeter - A5020
Special Price Current price: $17.75 Regular Price Original price: $35.50
TOL-18341
$17.75 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing