5 1/2 Digit Bench Multimeter
This B&K Precision 5492C Digital Multimeter is a 5½-digit bench multimeter designed for accuracy, repeatability, and ease-of-use.
Product Overview
B&K Precision 5490C Digital Multimeters are 5½- and 6½-digit bench multimeters designed for accuracy, repeatability, and ease-of-use. The meters offer a wide measurement range with speeds up to 1000 readings per second and a basic DCV accuracy up to 35ppm to deliver stable measurement results quickly and accurately. The multimeters feature simple and intuitive switching between the 12 measurement functions and display modes for a variety of test setups. The operating software supports remote instrument control, live measurement monitoring, and data logging. B&K Precision 5490C Digital Multimeters are ideal for demanding engineering, production, and service applications.
Features & Specs
- 12 measurement functions
- DCV
- ACV
- DCI
- ACI
- 2 and 4-wire resistance
- Capacitance
- Frequency
- Diode
- Temperature
- Continuity test
- DCV ratio
- High-contrast 4.3" full-color LCD
- Histogram, bar meter, and trend chart offer a variety of data analysis options
- Accurate frequency measurements to 1MHz
- Displays Min, Max, Peak-Peak, Average, Standard Deviation statistics simultaneously
- EMPTY__VALUE, dB, dB, %, mx+b, and run/stop math functions
- Internal storage buffer holds 10,000 readings
- Measurement speed up to 1000 readings/s
- 35ppm basic DC voltage accuracy
- 2-wire and 4-wire resistance measurements down to 10Ω
- Dual measurement display
- Temperature measurement capability using a Pt100 or 5kΩ thermistor probe
- Rackmount kit option (RK02)
- Rear input terminals for rack use (6½-digit model only)
- Standard USB (USBTMC-compliant), RS232, and LAN interfaces, GPIB option
- Real-time clock/calendar to set/read time and date
Documentation
Customer Reviews

Available Discounts
- $841.65 | 25+ units
- $797.36 | 100+ units