USB Power Meter (Color TFT LCD)
TOL-15571

USB Power Meter (Color TFT LCD)

SKU: TOL-15571

This USB Power Meter is a versatile tool that can provide voltage, current, capacity, and impedance displayed on the built-in LCD display.

$43.50
In stock
SKU
TOL-15571
In stock
Stock/Discounts

Product Overview

This USB Power Meter is a versatile little tool that can provide voltage readings down to 0.01V and current to 0.001A, displayed on the built-in color TFT LCD, while your device is connected through it to a power source. You can also measure the capacity and power of battery packs/power banks as well as temperature and cable impedance!

In addition to the main numeric measurement interface, you can also toggle to voltage and current bar graph interfaces (because who doesn't like a good graph?), quick charge identification mode, wire group impedance measurement, and a simple settings screen. And with the recording option, you can easily record your data. Mmmmm data...

Features & Specs

  • Input voltage: 4.5-24V
  • Input current: 0-3A
  • Capacity measurement range: 0-99999mAh
  • Energy measurement range: 0-99999mWh
  • Load impedance measurement range: 1.5-9999.9Ω
  • Temperature Measurement Range: -10°C-100°C / 0°F-200°F
  • Voltage measurement resolution: 0.01V
  • Current measurement resolution: 0.001A
  • Voltage measurement accuracy: ±0.2%
  • Current measurement accuracy: ±0.8%
  • Recording range: 0-99 hours 59 minutes 59 seconds
  • PD QC2.0, QC3.0/4.0, MTK

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

USB Power Meter (Color TFT LCD)
USB Power Meter (Color TFT LCD)
$43.50
TOL-15571
$43.5 retail price.

Available Discounts

  • $41.33 | 25+ units
  • $39.15 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing