×

Doing some holiday shopping? Please check here for shipping deadlines to make sure your order arrives in time.

MIKROE GSM/GNSS 2 Click

Added to your shopping cart

MIKROE GSM/GNSS 2 Click combines GPS/GLONASS location tracking with GSM module capability for mobile communication. The click carries SIM868 quad-band GSM/GPRS module.

GSM/GNSS 2 click is designed to run on either 3.3V or 5V power supply. It communicates with the target MCU over UART interface with additional functionality provided by the following pins on the mikroBUS™ line: AN, RST, CS, PWM, INT.

When connected to a GPS antenna, it can receive GPS coordinates, time, and other information from orbiting satellites.

SIM868 MODULE FEATURES

SIM868 is integrated with a high-performance GSM/GPRS engine and a GNSS engine.

QUAD-BAND FREQUENCIES

SIM868 is a quad-band GSM/GPRS module that works on frequencies GSM 850MHz, EGSM 900MHz, DCS 1800MHz and PCS 1900MHz.

SIM868 features GPRS multi-slot class 12/class 10 (optional) and supports the GPRS coding schemes CS-1, CS-2, CS-3 and CS-4. The GNSS solution offers best-in-class acquisition and tracking sensitivity, Time-To-First-Fix (TTFF) and accuracy.

POWER CONSUMPTION

SIM868 is designed with a power saving technique so that the current consumption is as low as 0.65mA in sleep mode (with GNSS engine powered down).

GPS AND GLONASS

GNSS stands for Global Navigation Satellite System, an umbrella term that describes both the United States GPS and the Russian GLONASS global positioning systems. GLONASS is an acronym for Globalnaya Navigatsionnaya Sputnikovaya Sistema (Global Navigation Satellite System).

GPS currently has 33 satellites in orbit, and GLONASS has 24. This two-constellation system is particularly suitable for urban areas with high-rise buildings and complex environments.

GLONASS is suited for usage in high latitudes (north or south), where getting a GPS signal can be difficult.

  • Interface: GPIO, UART
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Supply Voltage: Min. 3.4V, Max. 4.4V
  • Normal Operation: Min. -40°C, Max. +85°C
  • Support SIM card: 1.8V, 3V
  • I[VBAT]: 2A

MIKROE GSM/GNSS 2 Click Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.