This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE GPS 3 Click
GPS-20427
MIKROE GPS 3 Click
SKU: GPS-20427
Out of stock
SKU
GPS-20427
GPS 3 Click carries Quectel’s L80 GPS module, a high-sensitivity ultra slim GPS module with a patch antenna.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
GPS 3 Click carries Quectel’s L80 GPS module, a high-sensitivity ultra slim GPS module with a patch antenna. The module incorporates several technologies that enhance the GPS performance. EASY™ Technology ensures that L80 can calculate and predict orbits automatically using data stored in its internal flash memory. AlwaysLocate™ technology adaptively adjusts the on/off time to balance between positioning accuracy and power consumption. The Automatic antenna switching function enables switching between the internal patch antenna and the external active antenna, keeping positioning during the switching process.
Similar Items
Features & Specs
- Interface: GPIO, UART
- Compatibility: mikroBUS™
- Dimensions: 42.9 x 25.4mm
- Input Voltage: 3.3V
Customer Reviews

MIKROE GPS 3 Click
GPS-20427
Stock and Customer Discounts
$44.95 retail price.
Available Discounts
- $42.70 | 25+ units
- $40.46 | 100+ units