This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE GNSS 10 Click
GPS-20534

MIKROE GNSS 10 Click

SKU: GPS-20534

GNSS 10 Click is a compact add-on board that provides fast positioning capability.

Out of stock
SKU
GPS-20534

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

GNSS 10 Click is a compact add-on board that provides fast positioning capability. This board features the NEO-M8J, a standard precision GNSS module built on the high-performing M8 GNSS engine in the industry-proven NEO form factor from u-blox. This module utilizes concurrent reception of up to three GNSS systems (GPS/Galileo together with BeiDou or GLONASS), recognizes multiple constellations simultaneously, and provides outstanding positioning accuracy in scenarios where urban canyon or weak signals are involved. It supports all satellite augmentation systems for even better and faster positioning improvement, comes with a configurable host interface, and advanced jamming and spoofing detection. This Click board™ is ideally suited for industrial and automotive applications.

GNSS 10 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

GNSS 10 Click as its foundation uses the NEO-M8J, a high-performance GNSS module from u-blox. This module is built on the high-performing M8 GNSS engine in the industry-proven NEO form factor. It utilizes concurrent reception of up to three GNSS systems (GPS/Galileo together with BeiDou or GLONASS), recognizes multiple constellations simultaneously, and provides outstanding positioning accuracy in scenarios where urban canyon or weak signals are involved. The NEO-M8J offers high sensitivity and minimal acquisition times while maintaining low system power.

For even better and faster positioning improvement, the NEO-M8J supports the augmentation of QZSS, GAGAN, and IMES together with WAAS, EGNOS, and MSAS. The future-proof NEO-M8J includes an internal Flash that allows future firmware updates, making it ideally suited to industrial and automotive applications. It also supports message integrity protection, geofencing, and spoofing detection with configurable interface settings to fit customer applications easily.

This Click board™ comes with a configurable host interface, allowing to choose communication with MCU using the UART, SPI, or I2C interface. The interface selection can be performed by positioning SMD jumpers labeled as COMM SEL to an appropriate position. Note that all the jumpers' positions must be on the same side, or the Click board™ may become unresponsive. In this case, the SPI represents its default communication protocol. When selecting the SPI communication, it is mandatory to leave the jumper to DSEL populated, the first jumper at the top of the COMM SEL jumpers, to configure the interface pins as SPI. SPI interface can't be used simultaneously with UART/I2C. To activate the UART/I2C selection, the jumper labeled as DSEL must be unpopulated.

It is also equipped with a USB type C connector for a USB version 2.0 FS (Full Speed, 12 Mbit/s) compatible interface, available for communication as an alternative to the UART. With the help of the active USB voltage, the necessary power supply of the USB power block of the NEO-M8J is provided via the ADP1715 linear regulator. In the case of the primary supply failure, the module can use a backup supply voltage from a connected battery if you need the Click board™ to be a standalone device. Backup voltage supplies the real-time clock and battery-backed RAM and enables all relevant data to be saved in the backup RAM to allow a hot or warm start later.

In addition to these features, it also uses several GPIO pins. An active-low reset signal routed on the RST pin of the mikroBUS™ socket activates a hardware reset of the system, while the INT pin on the mikroBUS™ socket represents a standard interrupt feature providing a user with feedback information. It also has an additional interrupt marked as I1 and routed on the AN pin of the mikroBUS™ socket, used for module Wake-Up function, alongside a blue LED indicator marked as STATUS used for time pulse signal indication.

GNSS 10 Click possesses the SMA antenna connector with an impedance of 50Ω, which can use it to connect the appropriate active antenna that Mikroe has in its offer for improved range and received signal strength.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C, SPI, UART, USB
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V
  • Operating Frequency Range: 1602 MHz
  • Tracking & Navigation Sensitivity: -164 dBm
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Mac. +85°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE GNSS 10 Click
MIKROE GNSS 10 Click GPS-20534
$56.95 retail price.

Available Discounts

  • $54.10 | 25+ units
  • $51.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing