MIKROE SHT Click

SHT Click is a temperature and humidity sensing Click board™ that carries Sensiron’s SHT3x-DIS IC. Compared to its predecessor (SHT11), SHT3x Click has increased reliability and enhanced signal processing features with a high signal-to-noise ratio. Best measurement results are achieved within a 5-60º C temperature range (0.015 resolution) and a 20%–80%RH humidity range (0.01 resolution). SHT Click outputs a fully calibrated, linearized, and temperature compensated digital output through the mikroBUS™ I2C interface (SCL, SDA). An additional INT pin is for setting up alerts for certain temperature or humidity values. Finally, a RST pin allows you to reset the sensor. Designed to use either 3.3V or 5V power supply.

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.