This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE ADC 18 Click
DEV-20583

MIKROE ADC 18 Click

SKU: DEV-20583
Out of stock
SKU
DEV-20583

ADC 18 Click is a compact add-on board that contains a high-performance data converter.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

ADC 18 Click is a compact add-on board that contains a high-performance data converter. This board features the MAX22005, an SPI-configurable twelve-channel 24-bit analog-to-digital converter (ADC) from Analog Devices. Input channels can be used as twelve single-ended, six differential, and up to eight multichannel configurable differential inputs. In total, the device supports up to 26 different configurations. The ADC is used with an integrated 5ppm/°C precision reference. Using high-voltage, zero-drift input amplifiers, standard industrial analog input voltage ranges are converted to the ADC input voltage range. This Click board™ offers high accuracy for the most demanding applications, from general-purpose remote data acquisition to industrial applications.

ADC 18 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

ADC 18 Click as its foundation uses the MAX22005, a high-performance twelve-channel analog-to-digital converter from Analog Devices. The MAX22005 comes with an integrated 24-bit delta-sigma ADC, input multiplexer, signal conditioning, and control logic block allowing ADC to communicate with MCU through a high-speed serial interface. An integrated delta-sigma ADC is shared between all channels with an integrated 5ppm/°C precision reference. Using high-voltage, zero-drift input amplifiers, standard industrial analog input voltage ranges are converted to the ADC input voltage range.

Input channels can be used as twelve single-ended, six differential, and up to eight multichannel configurable differential inputs. In total, the device supports up to 26 different configurations. The MAX22005 can also be configured as an analog-input current-mode device using an external precision resistor per channel or configurable analog-input using an external precision resistor and low-cost switch per channel. All input ports are robustly protected up to ±36V reverse polarity and ±2kV surge pulses without the need for TVS diodes and factory calibrated with a best-in-class system performance of less than 0.05% FSR Total-Unadjusted-Error (TUE) over temperature.

ADC 18 Click communicates with MCU through a standard SPI interface and operates at clock rates up to 30MHz, for all configurations and information management and acquiring conversion results. In addition, it also uses several mikroBUS™ pins. An active-low reset signal routed on the RST pin of the mikroBUS™ socket activates a hardware reset of the system, while the INT pin on the mikroBUS™ socket represents a standard interrupt feature providing a user with feedback information. It also has an additional data ready interrupt marked as RDY and routed on the AN pin of the mikroBUS™ socket, used to signal when a new ADC conversion result is available in the data register.

This Click board™ can be operated only with a 3.3V logic voltage level. It also has an analog inputs external power supply terminal where it is necessary to bring ±15V to accept ± 10V inputs, whose full-scale range is ± 12.5V. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V, External
  • Supply Voltage: 3.3V
  • Input-Voltage Range: ±15V
  • Resolution: 24 bits
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +120°C

Customer Reviews

MIKROE ADC 18 Click
MIKROE ADC 18 Click DEV-20583

Stock and Customer Discounts

$34.95 retail price.

Available Discounts

  • $33.20 | 25+ units
  • $31.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing