This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE ADC 2 Click
DEV-20383
MIKROE ADC 2 Click
SKU: DEV-20383
Out of stock
SKU
DEV-20383
ADC 2 Click carries MCP3551, which is a 22-bit ADC with automatic internal offset and gain calibration.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
ADC 2 Click carries MCP3551, which is a 22-bit ADC with automatic internal offset and gain calibration. This high precision analog-to-digital converter has total unadjusted error of less than 10 ppm, and low-output noise of 2.5 µV RMS. The board carries two pairs of screw screw terminals: VIN- for bringing in reference voltage, VIN+ for the positive voltage. VCC out and GND are output voltages. The Click communicates with the target board through mikroBUS CS, CSK and MISO lines. Can use either a 3.3V or 5V power supply.
Similar Items
Features & Specs
- Interface: SPI
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V or 5V
Documentation
Customer Reviews

MIKROE ADC 2 Click
DEV-20383
Stock and Customer Discounts
$24.95 retail price.
Available Discounts
- $23.70 | 25+ units
- $22.46 | 100+ units