This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE ADC 3 Click
DEV-20364
MIKROE ADC 3 Click
SKU: DEV-20364
Out of stock
SKU
DEV-20364
ADC3 Click carries Microchip’s MCP3428 16-bit multichannel analog-to-digital converter.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
ADC3 Click carries Microchip’s MCP3428 16-bit multichannel analog-to-digital converter. The Click has four pairs of screw terminals onboard, letting you access the chip’s four differential input channels. At the highest resolution of 16-bits, the chip outputs conversion results at 15 samples per second. At 14-bits, the sample rate is 60 SPS. Maximum conversion speed is achieved in 12-bit mode, 240 samples per second. A pair of onboard jumpers allow switching between different I2C addresses. ADC3 Click communicates with the target MCU through mikroBUS I2C pins (SCL, SDA). It is designed to use either a 3.3V or 5V power supply.
Similar Items
Features & Specs
- Interface: I2C
- Compatibility: mikroBUS™
- Dimensions: 42.9 x 25.4mm
- Input Voltage: 3.3V or 5V
Documentation
Customer Reviews

MIKROE ADC 3 Click
DEV-20364
Stock and Customer Discounts
$21.95 retail price.
Available Discounts
- $20.85 | 25+ units
- $19.76 | 100+ units