This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Click Shield for Nucleo-32
DEV-20593

MIKROE Click Shield for Nucleo-32

SKU: DEV-20593
Out of stock
SKU
DEV-20593

Click Shield for Nucleo-32 is the perfect way to expand your development board's functionalities with STM32 Nucleo-32 pinout.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Click Shield for Nucleo-32 is the perfect way to expand your development board's functionalities with STM32 Nucleo-32 pinout. The Click Shield for Nucleo-32 provides two mikroBUS™ sockets to add any functionality from our ever-growing range of Click boards™. We are fully stocked with everything, from sensors and WiFi transceivers to motor control and audio amplifiers.

The Click Shield for Nucleo-32 is compatible with the STM32 Nucleo-32 board, providing an affordable and flexible way for users to try out new ideas and quickly create prototypes with any STM32 microcontrollers, choosing from the various combinations of performance, power consumption, and features. The STM32 Nucleo-32 boards do not require any separate probe as they integrate the ST-LINK/V2-1 debugger/programmer and come with the STM32 comprehensive software HAL library and various packaged software examples.

This development platform provides users with an effortless and common way to combine the STM32 Nucleo-32 footprint compatible board with their favorite Click boards™ in their upcoming projects.

Note: STM32 Nucleo-32 board is not included in the package.

Click Shield for Nucleo-32 comes equipped with two proprietary mikroBUS™ sockets, allowing all the Click board™ devices to be interfaced with the STM32 Nucleo-32 board with no effort. This way, Mikroe allows its users to add any functionality from our ever-growing range of Click boards™, such as WiFi, GSM, GPS, Bluetooth, ZigBee, environmental sensors, LEDs, speech recognition, motor control, movement sensors, and many more. More than 1296 Click boards™, which can be stacked and integrated, are at your disposal.

The STM32 Nucleo-32 boards are based on the STM32 microcontrollers in 32-pin packages with an integrated debugger and programmer. These boards are controlled and powered conveniently through a USB connection. An ST-LINK debugger/programmer is integrated, saving using an external debug probe and allowing simple drag-and-drop Flash programming. Also, they are supported by powerful development toolchains, including IAR Embedded Workbench for STM8 and Cosmic CXSTM8. The majority of the STM32 microcontroller pins are brought to the IO pins on the left and right edge of the board, which are then connected to two existing mikroBUS™ sockets.

This Click Shield also has several switches that perform functions such as selecting the logic levels of analog signals on mikroBUS™ sockets and selecting logic voltage levels of the mikroBUS™ sockets themselves. Besides, the user is offered the possibility of using any Click board™ with the help of existing bidirectional level-shifting voltage translators, regardless of whether the Click board™ operates at a 3.3V or 5V logic voltage level.

Once you connect the STM32 Nucleo-32 board with our Click Shield for Nucleo-32, you can access hundreds of Click boards™ working with 3.3V or 5V logic voltage levels.

-> alt text <-

Features & Specs

  • Interface: Analog, GPIO, I2C, SPI, UART
  • Compatibility: mikroBUS™, STM32 Nucleo
  • Supply Voltage: 3.3V, 5V

Documentation

Customer Reviews

MIKROE Click Shield for Nucleo-32
MIKROE Click Shield for Nucleo-32 DEV-20593