This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Arduino Nano Click Shield
DEV-20600

MIKROE Arduino Nano Click Shield

SKU: DEV-20600

Arduino Nano Click Shield is the perfect way to expand the functionalities of your Arduino Nano board.

Out of stock
SKU
DEV-20600

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Arduino Nano is a small, complete, and breadboard-friendly board formfactor. When it comes to a host controller it can be found in various "flavors", such as based on the high- performance 8-bit AVR® microcontroller (Arduino Nano and Arduino Nano Every) or a low power 32-bit ARM® Cortex® microcontroller (Arduino Nano 33 IoT and Arduino Nano 33 BLE), that brings better specifications to anyone's project at a low cost. Compared to the Arduino Uno’s familiar form factor, Nano boards are much smaller. Some of the boards come with onboard connectivity modules ranging from Wi-Fi to GSM, making them the right solution for your next IoT project. It's supported by the same well-known Arduino IDE and works with a USB cable (Mini or Micro-B type depending on the used board) instead of a standard one.

This development platform provides users with an extremely easy and common way to combine the Arduino Nano footprint compatible development boards with their favorite Click boards™ in their upcoming projects.

Note: Arduino Nano board is not included in the package.

Arduino Nano Click Shield comes equipped with two proprietary mikroBUS™ sockets, allowing all the Click board™ devices to be interfaced with the Arduino Nano boards with no effort at all. This way, Mikroe allows its users to add any functionality from our ever-growing range of Click boards™, such as WiFi, GSM, GPS, Bluetooth, ZigBee, environmental sensors, LEDs, speech recognition, motor control, movement sensors, and many more. More than 1257 Click boards™, which can be stacked and integrated simply, and conveniently, are at your disposal.

The Arduino Nano can be programmed with the Arduino Software (IDE), an Integrated Development Environment common to all Arduino boards, and runs both online and offline. The Arduino Nano Family of development boards comes pre-burned with a bootloader that allows you to upload new code to it without an external hardware programmer. The Arduino software includes a serial monitor that allows sending simple textual data to and from the Arduino board, with onboard RX and TX LEDs that indicates when data is transmitted. In addition, the Nano boards also supports I2C and SPI communication and includes a Wire library to simplify the use of the I2C bus. For more information on how to get started with the Arduino Software, visit the Getting Started page.

This Click Shield also has several switches that perform functions such as selection of the logic levels of analog signals on mikroBUS™ sockets, as well as a selection of logic voltage levels of the mikroBUS™ sockets themselves. Besides, the user is offered the option of selecting the supply voltage of the Arduino Nano board itself with the possibility of using any Click board™ with the help of existing bidirectional level-shifting voltage translators, regardless of whether the Click board™ operates at 3.3V or 5V logic voltage level.

Once you plug development board compatible with the Arduino Nano footprint into the Arduino Nano Click Shield, it will allow you access to hundreds of Click boards™ working with 3.3V or 5V logic voltage level.

-> alt text <-

Features & Specs

  • Interface: Analog, GPIO, I2C, PWM, SPI, UART
  • Compatibility: Arduino, mikroBUS™
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Arduino Nano Click Shield
MIKROE Arduino Nano Click Shield DEV-20600
$39.95 retail price.

Available Discounts

  • $37.95 | 25+ units
  • $35.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing