Product Overview
The mikroBUS Cape is an extension for BeagleBone Black, the popular low-cost development platform running Linux. This simple cape has four mikroBUS sockets that allow you to connect more than 130 different types of Click boards™ to BeagleBone. Quickly add functionalities like GSM, GPS, WiFi, ZigBee, Bluetooth, or thunder detection, proximity and color sensing, Hall current detection, speech recognition and many many other. To fully utilize BeagleBone’s pinout, two additional sets of jumpers allow you to 1) switch the AN pins to GPIO on each mikroBUS™ socket; 2) choose whether to enable UART pins on the first socket or SPI pins on the third socket.