This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Arduino Mega Click Shield
DEV-20605

MIKROE Arduino Mega Click Shield

SKU: DEV-20605

Arduino Mega Click Shield is an extension for Arduino Mega and any other boards that share its pinout.

Out of stock
SKU
DEV-20605

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Arduino Mega Click Shield is an extension for Arduino Mega and any other boards that share its pinout. It's a simple shield with three mikroBUS™ host sockets that allow you to connect more than 150 different types of Click boards™ to the Arduino Mega. Quickly add functionalities like GSM, GPS, WiFi, ZigBee, Bluetooth, or thunder detection, proximity and color sensing and so on. All sorts of sensors, displays, wireless transceivers, connection ports, encoders are available. Software examples for Click boards™ for MikroElektronika compilers are available on Libstock, giving you a repository of working code to use as it is, or as a starting point for your own projects. The package includes all necessary headers.

Features & Specs

  • Compatibility: Arduino, mikroBUS™
  • Input Voltage: 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Arduino Mega Click Shield
MIKROE Arduino Mega Click Shield DEV-20605
$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing