This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Pi Click Shield
DEV-20607

MIKROE Pi Click Shield

SKU: DEV-20607

Pi Click Shield is an extension for Raspberry Pi®, the low-cost mini-computer.

Out of stock
SKU
DEV-20607

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Pi Click Shield is an extension for Raspberry Pi®, the low-cost mini-computer. It's a simple shield with a mikroBUS™ host socket to make your Raspberry Pi compatible with more than 70 different types of Click boards™. The Click board™ enhanced Pi can have GSM, GPS, WiFi, ZigBee, Bluetooth and a whole range of other, more unusual functionalities, like thunder detection, proximity and color sensing etc. Software examples for Click boards™ are available on Libstock, giving you a repository of working code to use as it is, or as a starting point for your own projects. The package includes two 1x8 and a single 2x13 female socket, as well as a 12mm distancer with two screws.

Features & Specs

  • Integration: 2x13 female socket
  • Compatibility: Raspberry Pi, mikroBUS™
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Pi Click Shield
MIKROE Pi Click Shield DEV-20607
$5.95 retail price.

Available Discounts

  • $5.65 | 25+ units
  • $5.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing