Raspberry Pi 27W USB-C PD Power Supply - White
TOL-23583

Raspberry Pi 27W USB-C PD Power Supply - White

SKU: TOL-23583

The new Raspberry Pi 27W USB-C PD (Power Delivery) Power Supply will deliver a maximum of 5.1V, 5A enabling the RPi 5 to power a wider range of peripherals

$17.25
In stock
SKU
TOL-23583
In stock
Stock/Discounts

Product Overview

The white Raspberry Pi 27W USB-C PD (Power Delivery) Power Supply will deliver a maximum of 5.1V, 5A enabling the Raspberry Pi 5 to power a wider range of peripherals. The total power drawn from the four USB ports on Raspberry Pi 5 is limited by default to a nominal 600mA; this limit is automatically increased to a nominal 1.6A when the USB-C PD Power Supply is detected.

The USB-C PD Power Supply is also capable of delivering 3A @ 9V, 2.25A @ 12V, and 1.8A @ 15V to PD-compatible products, making it a good cost-effective power supply for many general-purpose, non-Raspberry Pi use cases.

We only supply the North American plug configuration at this time.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi 27W USB-C PD Power Supply - White
Raspberry Pi 27W USB-C PD Power Supply - White
$17.25
TOL-23583
$17.25 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing