USB A and C Power Delivery (PD) Wall Adapter - 65W
TOL-24059

USB A and C Power Delivery (PD) Wall Adapter - 65W

SKU: TOL-24059

This 65W USB-PD wall adapter features two USB-C ports and one USB-A port, providing the high-power output required for the PD Stepper, laptops, and other heavy-duty USB devices.

$30.95
In stock
SKU
TOL-24059
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This isn't just a standard wall adapter; it's a versatile power supply for your entire workbench. This 65W Power Delivery (PD) Wall Adapter packs serious performance into a compact brick, capable of powering everything from your laptop and soldering iron to high-torque motor controllers.

This adapter features three ports, two USB-C and one USB-A, allowing you to power multiple devices simultaneously. Whether you are traveling or setting up a permanent project station, this adapter automatically negotiates the voltage and current required by your device for safe, fast, and efficient power.

Intelligent Power Distribution

The adapter uses intelligent switching to distribute power based on how many ports are in use:

  • Single Port Mode: Delivers the full 65W to a USB-C port (perfect for the PD Stepper or a laptop).
  • Dual Port Mode: Split power intelligently (e.g., 45W + 20W) to charge a laptop and a phone simultaneously.
  • Triple Port Mode: Distributes 65W total across all three ports.

Safety and Global Compatibility

Designed for safety and reliability, the adapter utilizes a switching flyback topology with robust protection features, including a primary current fuse and inrush limiting. With a wide input voltage range of 100-240VAC, it works anywhere in the world (with an appropriate plug adapter).

The Perfect Companion for the PD Stepper

If you are using the PD Stepper, this is the power supply you need. The PD Stepper requires a high-wattage USB-PD source to drive motors with up to 50W, and standard phone chargers won't cut it. This adapter provides the necessary 65W headroom to ensure your motors run smoothly at full torque.

Features & Specs

  • Voltage: 100-240VAC
  • Line Frequency: 50~60Hz
  • Current: 1.5A Max
  • Line Regulation: ±5% (typical)
  • Ripple: 200mV p-p (Max)
  • Turn On Delay Time: 3S (Max)
  • Rise Time: 40mS (Max)
  • Hold-Up Time: 5mS (Max)
  • Standby Power: 0.1W
  • DC Output Plug: USB Type-C x2 +USB-A
  • Single Port Working:
  • USB C1/C2 output (65W Max)
  • USB A output (30W Max)
  • Two Ports Working:
  • USB C1+C2 output (45W+20W)
  • USB C1+A output (45W+18W)
  • Three Ports Working:
  • USB C1+C2+A output (65W Max)
  • Topology: Switching Flyback
  • Dielectric Withstand: 3000VAC Primary-Secondary
  • Leakage Current: 0.25mA
  • Operating Temperature: 0°C to +40°C
  • Storage Temperature: -20°C to +80°C
  • Relative Humidity: Operating: 10%(0℃)~90%(40℃)RH 72Hrs,Full load, Normal operating
  • Cooling: Natural Convection Cooling

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

USB A and C Power Delivery (PD) Wall Adapter - 65W
USB A and C Power Delivery (PD) Wall Adapter - 65W
$30.95
TOL-24059
$30.95 retail price.

Available Discounts

  • $29.40 | 25+ units
  • $27.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing