Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
TOL-15448

Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)

SKU: TOL-15448

The is the official USB Type-C Power Supply for the Raspberry Pi Model 4 B.

$16.00
In stock
SKU
TOL-15448
Backorder
Stock/Discounts

Product Overview

This is the official USB Type-C Power Supply for the Raspberry Pi 4 Model B. This is a wall adapter with a USB Type-C Connector that fulfills the 15.3W power requirements of the Raspberry Pi 4. It can also be used for other devices which require up to 5.1VDC and 3A.

Features & Specs

  • AC 100-240V 50/60Hz input
  • DC 5.1V 3A Output
  • 15.3W Maximum Output Power
  • Short circuit, Overcurrent and Over-temperature Protection
  • 1.5m 18 AWG captive cable
  • USB Type-C Output Connector
  • North American Plug

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
$16.00
TOL-15448
$16 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing