Raspberry Pi 5 - 2GB
DEV-26125

Raspberry Pi 5 - 2GB

SKU: DEV-26125
$50.00
In stock
SKU
DEV-26125
Backorder
Stock/Discounts

The next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at 2.4GHz.

Helpful Documentation

Product Overview

The next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at 2.4GHz, Raspberry Pi 5 delivers a 2–3× increase in CPU performance relative to Raspberry Pi 4. Alongside a substantial uplift in graphics performance from an 800MHz VideoCore VII GPU; dual 4Kp60 display output over HDMI; and state-of-the-art camera support from a rearchitected Raspberry Pi Image Signal Processor, it provides a smooth desktop experience for consumers, and opens the door to new applications for industrial customers.

For the first time, this is a full-size Raspberry Pi computer using silicon built in-house at Raspberry Pi. The RP1 “southbridge” provides the bulk of the I/O capabilities for Raspberry Pi 5, and delivers a step change in peripheral performance and functionality. Aggregate USB bandwidth is more than doubled, yielding faster transfer speeds to external UAS drives and other high-speed peripherals; the dedicated two-lane 1Gbps MIPI camera and display interfaces present on earlier models have been replaced by a pair of four-lane 1.5Gbps MIPI transceivers, tripling total bandwidth, and supporting any combination of up to two cameras or displays; peak SD card performance is doubled, through support for the SDR104 high-speed mode; and for the first time the platform exposes a single-lane PCI Express 2.0 interface, providing support for high-bandwidth peripherals.

This module features 2GB of LPDDR4X-4267 SDRAM.

Hookup Accessories

Features & Specs

  • Broadcom BCM2712 2.4GHz quad-core 64-bit Arm Cortex-A76 CPU, with cryptography extensions, 512KB per-core L2 caches and a 2MB shared L3 cache
  • VideoCore VII GPU, supporting OpenGL ES 3.1, Vulkan 1.2
  • Dual 4Kp60 HDMI® display output with HDR support
  • 4Kp60 HEVC decoder
  • LPDDR4X-4267 SDRAM (2GB)
  • Dual-band 802.11ac Wi-Fi®
  • Bluetooth 5.0 / Bluetooth Low Energy (BLE)
  • microSD card slot, with support for high-speed SDR104 mode
  • 2 × USB 3.0 ports, supporting simultaneous 5Gbps operation
  • 2 × USB 2.0 ports
  • Gigabit Ethernet, with PoE+ support (requires separate PoE+ HAT)
  • 2 × 4-lane MIPI camera/display transceivers
  • PCIe 2.0 x1 interface for fast peripherals (requires separate M.2 HAT or other adapter)
  • 5V/5A DC power via USB-C, with Power Delivery support
  • Raspberry Pi standard 40-pin header
  • Real-time clock (RTC), powered from external battery
  • Power button

Documentation

Hardware Guide(s) Other Documentation
Product Brief Getting Started Guide FAQ
Mechanical Drawing RP1 Peripherals  

Customer Reviews

Raspberry Pi 5 - 2GB
Raspberry Pi 5 - 2GB
$50.00
DEV-26125

Stock and Customer Discounts

$50 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing