Raspberry Pi 5 Basic Kit - 8GB
A kit with basic components for using the Raspberry Pi 5 including a power supply, microSD card, and HDMI display cable.
Helpful Documentation
Product Overview
A basic kit for getting started with the Raspberry Pi 5. Included in the kit is a new power supply that meets the power needs for the 5. It also includes our choice for a microSD card for use with the Pi line that meets the specs set by the Raspberry Pi Foundation and has fantastic read/write speeds. In addition a MicroHDMI cable is included for interfacing an HDMI display with the Pi 5 and We've also thrown in our Qwiic Shim for Raspberry Pi, the quickest way to use I2C devices with the Raspberry Pi. And of course a Raspberry Pi 5 Board with 8GB of RAM.
The Raspberry Pi 5 is next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at 2.4GHz, Raspberry Pi 5 delivers a 2–3× increase in CPU performance relative to Raspberry Pi 4. Alongside a substantial uplift in graphics performance from an 800MHz VideoCore VII GPU; dual 4Kp60 display output over HDMI; and state-of-the-art camera support from a rearchitected Raspberry Pi Image Signal Processor, it provides a smooth desktop experience for consumers, and opens the door to new applications for industrial customers.
For the first time, this is a full-size Raspberry Pi computer using silicon built in-house at Raspberry Pi. The RP1 “southbridge” provides the bulk of the I/O capabilities for Raspberry Pi 5, and delivers a step change in peripheral performance and functionality. Aggregate USB bandwidth is more than doubled, yielding faster transfer speeds to external UAS drives and other high-speed peripherals; the dedicated two-lane 1Gbps MIPI camera and display interfaces present on earlier models have been replaced by a pair of four-lane 1.5Gbps MIPI transceivers, tripling total bandwidth, and supporting any combination of up to two cameras or displays; peak SD card performance is doubled, through support for the SDR104 high-speed mode; and for the first time the platform exposes a single-lane PCI Express 2.0 interface, providing support for high-bandwidth peripherals.
Documentation
Hardware | Guide(s) | Other Documentation |
---|---|---|
Product Brief | Getting Started Guide | FAQ |
Mechanical Drawing | RP1 Peripherals |
Customer Reviews
