Raspberry Pi USB 3.0 Hub
WIG-26390
Raspberry Pi USB 3.0 Hub
SKU: WIG-26390
$12.00
In stock
SKU
WIG-26390
The Raspberry Pi USB 3 Hub provides extra connectivity for your devices, turning one USB-A port into four.
Helpful Documentation
Product Overview
The Raspberry Pi USB 3 Hub provides extra connectivity for your devices, turning one USB-A port into four. An optional external USB-C power input supports high-power peripherals. For lower-power peripherals, no external power is required. The USB 3 Hub has been tested to work seamlessly with all Raspberry Pi products.
Hookup Accessories
Features & Specs
- Single upstream USB 3 Type-A connector on 8 cm captive cable
- Four downstream USB 3 Type-A ports
- Data transfer speeds up to 5 Gbps
- Optional external USB-C power input to support high-power downstream peripherals (sold separately); power input 5V @ 3A
- Compatible with a USB 3 Type-A port host; backward-compatible with USB 2 ports.
Documentation
Customer Reviews

Raspberry Pi USB 3.0 Hub
$12.00
WIG-26390
Stock and Customer Discounts
$12 retail price.