Raspberry Pi 500 Kit
DEV-27444

Raspberry Pi 500 Kit

SKU: DEV-27444

Kit including everything needed to get started with the Raspberry Pi 500 (monitor not included).

$200.00
In stock
Only 3 left
SKU
DEV-27444
In stock
Stock/Discounts

Helpful Documentation

Product Overview

A fast, powerful computer built into a high-quality keyboard, for the ultimate
compact PC experience.

The Raspberry Pi 500 features the same quad-core 64-bit Arm processor and RP1
I/O controller found in Raspberry Pi 5. With a one-piece aluminium heatsink built
in for improved thermal performance, your Raspberry Pi 500 will run fast and
smoothly even under heavy load, while delivering glorious dual 4K display output.
For those looking for the complete Raspberry Pi 500 setup, the Raspberry Pi 500
Desktop Kit comes with a mouse, a USB-C power supply and an HDMI cable,
along with the Official Raspberry Pi Beginner’s Guide, to help you get the most out
of your new computer.

This is the Raspberry Pi 500 Kit which includes the Pi 500 unit, Mouse, 32GB MicroSD Card, Micro HDMI to HDMI Cable, and Wall Adapter with US Plug. A monitor is not included.

Features & Specs

Pi 500 Specs:

  • 2.4GHz quad-core, 64-bit Arm Cortex-A76 CPU, with 512KB L2 caches and a 2MB shared L3 cache
  • VideoCore VII GPU
  • 8GB LPDDR4X-4267 SDRAM
  • 2.4 GHz and 5.0 GHz 802.11ac Wi-Fi
  • Bluetooth 5.0 / Bluetooth Low Energy (BLE)
  • Micro SD card slot, with support for high-speed SDR104 mode and the command queuing extension
  • 2 × USB 3.0 ports, supporting simultaneous 5Gbps operation
  • 1 × USB 2.0 port
  • Gigabit Ethernet
  • Dual micro-HDMI ports
  • 40-pin GPIO header
  • Kensington lock
  • 5V/5A DC power – via separate USB-C power supply
  • Power button on the keyboard

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi 500 Kit
Raspberry Pi 500 Kit
$200.00
DEV-27444
$200 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing