This product has been retired from our catalog and is no longer for sale. View the updated version below. SparkFun Qwiic 5V Boost - AP3012K - PRT-28203

Qwiic Boost
SPX-17238

Qwiic Boost

SKU: SPX-17238

Step up your I2C bus to 5V power while maintaining 3.3V I2C signals—ideal for powering 5V devices like fans in sensors—while also offering optional 5V I2C signal conversion via a selectable jumper.

Out of stock
SKU
SPX-17238

This product has been retired from our catalog and is no longer for sale. View the updated version below. SparkFun Qwiic 5V Boost - AP3012K - PRT-28203

Helpful Documentation

Product Overview

Qwiic Boost increases the Qwiic bus from 3.3V to 5V while still providing the target device with 3.3V I2C signals. This is a handy board for connecting technologies that still require 5V for running higher voltage mechanisms (like a DC fan) but have an internal processor running at 3.3V. We've seen this a lot with air quality sensors that use a fan to push air into a test chamber.

The 5V boost circuit is rated up to 100mA with 90% efficiency. For applications where the 5V device needs 5V I2C signals, a conversion circuit is provided with the board. A jumper is available to select between 3.3V (default) and 5V I2C signals.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Qwiic Boost
Qwiic Boost SPX-17238
$3.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing