Garmin LIDAR-Lite v4 LED - Distance Measurement Sensor
SEN-15776

Garmin LIDAR-Lite v4 LED - Distance Measurement Sensor

SKU: SEN-15776

A lightweight, 10-meter optical ranging sensor powered by a Nordic nRF52840 processor, featuring built-in ANT® wireless for smart, standalone operation.

$69.99
In stock
SKU
SEN-15776
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The LIDAR-Lite v4 LED is the next step in Garmin's™ LIDAR-Lite line. While the v3 focuses on raw distance, the LIDAR-Lite v4 LED prioritizes intelligence and efficiency. It is the first optical ranging sensor to incorporate ANT® wireless networking, making it the smartest, most adaptable sensor in its class.

Next-Generation Capabilities

The v4 LED redefines what a compact sensor can do! By combining a safe LED emitter with a powerful onboard processor, it offers a versatile platform that goes far beyond simple distance measurement:

  • Smart & Wireless: The first optical sensor to feature built-in ANT® technology, allowing for wireless telemetry and communication with other ANT-enabled devices.
  • Programmable Core: Powered by a Nordic nRF52840 processor. Developers can write custom applications to run directly on the sensor, effectively turning it into a standalone device.
  • Eye-Safe & Efficient: This sensor ditches the laser and instead uses a focused 940nm LED emitter (Class 1), making it inherently safe for open environments while consuming only 85mA during acquisition.

A size comparison of the LIDAR-Lite v4 LED with a U.S. quarter dollar.

Performance & Integration

Designed for short-range precision, the v4 LED delivers reliable readings from 5 cm up to 10 meters. It operates over a standard I2C interface while adding the flexibility of the ANT wireless protocol. Because it operates at a 3.3V logic level (with a 5V power input), it pairs well with modern microcontrollers. Its ultra-compact form factor makes it the ideal building block for robotics, IoT, and unmanned vehicles where size, weight, and power are critical.

Features & Specs

  • Resolution: 1 cm
  • Measurement repeatability:
    • As measured indoors to a 90% reflective target
    • 1 cm is equivalent to 1 standard deviation
    • Using “high accuracy” mode, with averaging:
      • +/- 1 cm to 2 meters
      • +/- 2 cm to 4 meters
      • +/- 5 cm to 10 meters
  • Range: 5 cm to 10 meters (as measured from back of unit)
  • Update rate:
    • I2C = >200 Hz typical
    • ANT® = up to 200 Hz to a 90% target indoors at 2m in normal operating mode
  • Interface: I2C or ANT®; user configurable for SPI using the Nordic SDK
  • Power (operating voltage): 4.75 – 5.25 VDC
  • Current consumption: 2mA idle, 85mA during acquisition
  • Operating temperature: -20 to 60° C
  • LED wavelength: 940 nm
  • Beam divergence: 4.77°
  • Optical aperture: 14.9 mm
  • Unit size (HxWxD): 2.1" x 0.8" x 0.9" (52.2 x 21.2 x 24.0 mm)
  • Weight: 14.6 g (0.5 oz)

Which LIDAR-Lite is Right for You?

Choose the LIDAR-Lite v3 if you need a standard 40-meter range that works directly with 5V microcontrollers like the Arduino Uno.

  • Range: 40m
  • Interface: I2C / PWM
  • Key Feature: Low Power
  • Best For: General Robotics

Choose the LIDAR-Lite v3HP if your project requires reliable IP67 weatherproofing or faster sampling rates (>1kHz) for outdoor use.

  • Range: 40m
  • Interface: I2C / PWM
  • Key Feature: IP67 Waterproof
  • Best For: Outdoor / Drones

Choose the LIDAR-Lite v4 LED if you are familiar with the unique pin-out and need the lightest possible sensor (14.6g) with wireless capabilities.

  • Range: 10m
  • Interface: I2C / ANT®
  • Key Feature: Wireless / Smart
  • Best For: OEM Integration

Choose the LIDAR-Lite v4 Qwiic if you want to skip soldering and get a 10-meter range instantly with the Qwiic® ecosystem.

  • Range: 10m
  • Interface: I2C (Qwiic) / ANT®
  • Key Feature: Plug-and-Play
  • Best For: Rapid Prototyping

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Garmin LIDAR-Lite v4 LED - Distance Measurement Sensor
Garmin LIDAR-Lite v4 LED - Distance Measurement Sensor
$69.99
SEN-15776
$69.99 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing