Laser Notice - CLASS 1 CONSUMER LASER PRODUCT: The SPS30 is laser class 1. Laser Safety: CLASS 1

Particulate Matter Sensor - SPS30
SEN-15103

Particulate Matter Sensor - SPS30

SKU: SEN-15103

Particulate Matter Sensor for Air Quality Monitoring and Control.

$60.50
In stock
SKU
SEN-15103
In stock
Stock/Discounts

Laser Notice - CLASS 1 CONSUMER LASER PRODUCT: The SPS30 is laser class 1. Laser Safety: CLASS 1

Helpful Documentation

Product Overview

The Sensirion Particulate Matter Sensor SPS30 is a compact, high quality, optical particle sensor that uses laser scattering and Sensirion's innovative contamination resistance technology to achieve superior binning and particle measurement. This sensor allows users to measure mass concentration and number of particles of 1 µg/m^3, 2.5 µg/m^3, 4 µg/m^3, and 10 µg/m^3.

The compact form factor, measuring just under 41mm x 41mm x 12mm, combined with a sensor lifetime over 8 years and a self cleaning procedure, makes the SPS30 the perfect sensor for projects in difficult to access locations. We've designed and included an easy to use 5-pin cable to make using the SPS30 a snap. The 1.5mm connector is broken out to 5 breadboard friendly wires color coded to make hooking up the SPS30 easy.

The SPS30 has a five pin interface that can communicate over two different protocols: UART and I2C. The SPS30 requires a 5V power supply, but can work with 3.3V and 5V microcontrollers. The logic is 5V and 3.3V tolerant.

Sensirion has written drivers for both the UART protocol and I2C. Unfortunately we've found the I2C is limited to only mass concentrations (not number concentrations) using the Arduino platform. So if you plan to use this sensor with an Arduino, use the UART interface. Both interfaces are described in their datasheet.

Features & Specs

Particulate Matter:

  • Mass concentration precision: ±10%
  • Mass concentration range: 0 - 1000μg/m³
  • Lifetime: > 10 years
  • Particle size range: PM1.0, PM2.5, PM4 and PM10

Generic:

  • Supply voltage: 4.5V - 5.5V
  • Average supply current: 55000μA
  • Max. supply current: 80000μA
  • Interfaces: I²C, UART
  • Size (LxWxH): 41mm x 41mm x 12mm

 

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Particulate Matter Sensor - SPS30
Particulate Matter Sensor - SPS30
$60.50
SEN-15103
$60.5 retail price.

Available Discounts

  • $57.48 | 25+ units
  • $54.45 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing