Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Shapeoko Maintenance Kit
TOL-14899

Shapeoko Maintenance Kit

SKU: TOL-14899

The Shapeoko Maintenance Kit includes everything you might need to repair your Shapeoko v3, Shapeoko XL, or Shapeoko XXL.

$70.00
In stock
SKU
TOL-14899
In stock
Stock/Discounts

Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Product Overview

Keep your Shapeoko up and running with this maintenance kit. Broke a v-wheel? Need a new belt?, eccentrics worn out? Regardless of what you need it for, the Shapeoko Maintenance Kit will get you fixed up and running in no time! This kit includes everything you might need to repair your Shapeoko v3, Shapeoko XL, or Shapeoko XXL.

The belt length in this maintenance kit has been suited to fit the Shapeoko XXL (1 for x-axis @ 1200 mm, 2 for y-axis @1200 mm), but each can be cut to size in order to fit the v3 or XL instead.

Note: This is not compatible with the Shapeoko 4.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Shapeoko Maintenance Kit
Shapeoko Maintenance Kit
$70.00
TOL-14899
$70 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing