Ball Cutter - 0.125" Diameter, #101 (3 Pack)
TOL-14845
Ball Cutter - 0.125" Diameter, #101 (3 Pack)
SKU: TOL-14845
$40.00
In stock
SKU
TOL-14845
This is a three pack of 0.125in diameter ball mills from Carbide 3D that are perfect for roughing or machining flat or prismatic parts.
Product Overview
This is a three pack of ball mills from Carbide 3D that are perfect for fabricating complex, organic surfaces. Each mill in this pack features a cutting and shank diameter of 0.125 inches and a cutting length of 0.5 inches. These cutters really are the bread and butter of 3D machining and fabrication.
Each cutter is made of solid carbide to ensure long lasting use.
Hookup Accessories
Features & Specs
- Cutting Diameter: 0.125in
- Cutting Length: 0.5in
- Shank Diameter: 0.125in
Customer Reviews
Ball Cutter - 0.125" Diameter, #101 (3 Pack)
$40.00
TOL-14845
Stock and Customer Discounts
$40 retail price.