Ball Cutter - 0.0312" Diameter, #121 (3 Pack)
TOL-14852
Ball Cutter - 0.0312" Diameter, #121 (3 Pack)
SKU: TOL-14852
$48.00
In stock
SKU
TOL-14852
This is a three pack of ball mills from Carbide 3D that are perfect for fabricating complex, organic surfaces.
Product Overview
This is a three pack of ball mills from Carbide 3D that are perfect for fabricating complex, organic surfaces. Each mill in this pack features a cutting diameter of 0.0312 inches, a shank diameter of 0.125 inches, and a cutting length of 0.0625 inches. These cutters really are great for precision 3D machining and fabrication.
Each cutter is made of solid carbide to ensure long lasting use.
Includes:
- 3x Ball Cutter - 0.0312in. Diameter
Hookup Accessories
Features & Specs
- Cutting Diameter: 0.0312in
- Cutting Length: 0.0625in
- Shank Diameter: 0.125in
Customer Reviews
Ball Cutter - 0.0312" Diameter, #121 (3 Pack)
$48.00
TOL-14852
Stock and Customer Discounts
$48 retail price.