Ball Cutter - 0.25" Diameter, #202 (2 Pack)
TOL-14855
Ball Cutter - 0.25" Diameter, #202 (2 Pack)
SKU: TOL-14855
$50.00
In stock
SKU
TOL-14855
This is a two pack of ball mills from Carbide 3D that are perfect for milling curved surfaces.
Product Overview
This is a two pack of ball mills from Carbide 3D that are perfect for milling curved surfaces. Each mill in this pack features a cutting and shank diameter of 0.25 inches and a cutting length of 0.75 inches. These cutters really are great for specialized 3D machining and fabrication.
Each cutter is made of solid carbide to ensure long lasting use.
Note: If you are using these cutters with a Nomad, you will also need a 0.25in collet.
Includes:
- 2x Ball Cutter - 0.25in. Diameter
Hookup Accessories
Features & Specs
- Cutting Diameter: 0.25in
- Cutting Length: 0.75in
- Shank Diameter: 0.25in
Customer Reviews
Ball Cutter - 0.25" Diameter, #202 (2 Pack)
$50.00
TOL-14855
Stock and Customer Discounts
$50 retail price.