Flat Cutter - 0.125" Diameter, #102 (3 Pack)
TOL-14849
Flat Cutter - 0.125" Diameter, #102 (3 Pack)
SKU: TOL-14849
$35.00
In stock
SKU
TOL-14849
This is a three pack of 0.125in diameter flat mills from Carbide 3D that are perfect for roughing or machining flat or prismatic parts.
Product Overview
This is a three pack of flat mills from Carbide 3D that are perfect for roughing or machining flat or prismatic parts. Each mill in this pack features a cutting and shank diameter of 0.125 inches and a cutting length of 0.5 inches. These cutters provide you with a specialized tool for 3D machining and fabrication.
Each cutter is made of solid carbide to ensure long lasting use.
Hookup Accessories
Features & Specs
- Cutting Diameter: 0.125in
- Cutting Length: 0.5in
- Shank Diameter: 0.125in
Customer Reviews
Flat Cutter - 0.125" Diameter, #102 (3 Pack)
$35.00
TOL-14849
Stock and Customer Discounts
$35 retail price.