Small Solar Panel - 1.2 Watt, 6 Volt (ETFE)
PRT-18726
Small Solar Panel - 1.2 Watt, 6 Volt (ETFE)
SKU: PRT-18726
$13.95
In stock
SKU
PRT-18726
The 1.2 Watt Volt small solar panel from Voltaic Systems is a lightweight, waterproof, small solar panel designed for 5-7 year outdoor applications.
Product Overview
This 1.2 Watt 6 Volt small solar panel is a lightweight, waterproof, solar panel produced by Voltaic Systems that has been designed for five to seven year outdoor applications. This panel will charge 1S LiIon or LiPO4 cell. The panel features high-efficiency SunPower solar cells mounted to a PCB using an SMT Process, UV- and scratch-resistant ETFE coating with UV-resistant EVA, and two solder pads.
It should go without saying but, for maximum power output, orient the panel towards the sun.
Hookup Accessories
Features & Specs
- Waterproof (IP67)
- UV resistant (5-7 year life)
- Durable and lightweight
- High efficiency monocrystalline cells: 22+%
- Dimensions: 66 x 113 x 2.6mm
- Weight: 31.6 grams
- Open Circuit Voltage: 7.09V
- Peak Voltage: 6.07V
- Peak Current: 200mA
- Peak Power: 1.22W
- Power Tolerance: +/-10%
- Matte ETFE coating
- 1.5mm double sided PCB
- Model: P124
Documentation
Customer Reviews
Small Solar Panel - 1.2 Watt, 6 Volt (ETFE)
$13.95
PRT-18726
Stock and Customer Discounts
$13.95 retail price.