Mini Solar Panel - 0.3 Watt, 2 Volt (ETFE)
PRT-18723

Mini Solar Panel - 0.3 Watt, 2 Volt (ETFE)

SKU: PRT-18723
$5.50
In stock
SKU
PRT-18723
In stock
Stock/Discounts

The 0.3 Watt 2 Volt mini solar panel from Voltaic Systems is a lightweight, waterproof, solar panel designed for 5-7 year outdoor applications.

Product Overview

This 0.3 Watt 2 Volt mini solar panel is a lightweight, waterproof, solar panel produced by Voltaic Systems that has been designed for five to seven year outdoor applications. This panel will work with a variety of energy harvesting charge circuits. The panel features high-efficiency SunPower solar cells mounted to a PCB using an SMT process, UV- and scratch-resistant ETFE coating with UV-resistant EVA, and two solder pads.

It should go without saying but, for maximum power output, orient the panel towards the sun.

Features & Specs

  • Waterproof (IP67)
  • UV resistant (5-7 year life)
  • Durable and lightweight
  • High efficiency monocrystalline cells: 22+%
  • Dimensions: 52 x 52 x 2.6mm
  • Weight: 8.2 grams
  • Open Circuit Voltage: 2.84V
  • Peak Voltage: 2.43V
  • Peak Current: 130mA
  • Peak Power: 0.33W
  • Power Tolerance: +/-10%
  • Matte ETFE coating
  • 1.5mm double sided PCB
  • Model: P121

Documentation

Customer Reviews

Mini Solar Panel - 0.3 Watt, 2 Volt (ETFE)
Mini Solar Panel - 0.3 Watt, 2 Volt (ETFE)
$5.50
PRT-18723

Stock and Customer Discounts

$5.5 retail price.

Available Discounts

  • $5.23 | 25+ units
  • $4.95 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing