This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Energy Harvesting Modules .05mA@3.2V 200Lux Solar Module
COM-16358

Energy Harvesting Modules .05mA@3.2V 200Lux Solar Module

SKU: COM-16358
Out of stock
SKU
COM-16358

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

PowerFilm Indoor Light Electronic Component Solar Panels are designed for developing remote power solutions in low light and indoor applications. The Indoor Light Series of solar panels are optimized to harvest artificial indoor light instead of sunlight and can provide energy collection at light levels as low as 200 lux, making them useful for almost any indoor environment. These panels are ideal to integrate with ultra-low power wireless devices, sensors, and electronics.

Indoor light series panels are compatible with all common indoor light sources including LED, fluorescent, incandescent, halogen, and indirect sunlight. All panels are tested and guaranteed to perform in dim 200 lux and brighter 1000 lux environments. Four standard sizes are available.

Panel performance will degrade if exposed to direct sunlight for extended periods of time. The panels are for unlimited, intermittent outdoor use only.

Features & Specs

  • Output Power: 970uW
  • Output Voltage: 7.4V
  • Maximum Output Current: 230uA
  • Maximum Output Voltage: 4.2V
  • Length: 94mm
  • Width: 38mm

Documentation

Customer Reviews

 Energy Harvesting Modules .05mA@3.2V 200Lux Solar Module
Energy Harvesting Modules .05mA@3.2V 200Lux Solar Module COM-16358

Stock and Customer Discounts

$7.95 retail price.

Available Discounts

  • $7.55 | 25+ units
  • $7.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing