Small Solar Panel - 0.6 Watt, 6 Volt (ETFE)
PRT-18725
Small Solar Panel - 0.6 Watt, 6 Volt (ETFE)
SKU: PRT-18725
$8.95
In stock
SKU
PRT-18725
The 0.6 Watt Volt small solar panel from Voltaic Systems is a lightweight, waterproof, small solar panel designed for 5-7 year outdoor applications.
Product Overview
This 0.6 Watt 6 Volt small solar panel is a lightweight, waterproof, solar panel produced by Voltaic Systems that has been designed for five to seven year outdoor applications. This panel will charge 1S LiIon or LiPO4 cell. The panel features high-efficiency SunPower solar cells mounted to a PCB using an SMT Process, UV- and scratch-resistant ETFE coating with UV-resistant EVA, and two solder pads.
It should go without saying but, for maximum power output, orient the panel towards the sun.
Hookup Accessories
Features & Specs
- Waterproof (IP67)
- UV resistant (5-7 year life)
- Durable and lightweight
- High efficiency monocrystalline cells: 22+%
- Dimension: 66 x 66 x 2.6mm
- Weight: 14.4 grams
- Open Circuit Voltage: 7.09V
- Peak Voltage: 6.07V
- Peak Current: 110mA
- Peak Power: 0.64W
- Power Tolerance: +/-10%
- Matte ETFE coating
- 1.5mm double sided PCB
- Model: P123
Documentation
Customer Reviews

Small Solar Panel - 0.6 Watt, 6 Volt (ETFE)
$8.95
PRT-18725
Stock and Customer Discounts
$8.95 retail price.
Available Discounts
- $8.50 | 25+ units
- $8.06 | 100+ units